??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201608_r68m
Bill of material
F1C1-201608-R68M
Part Number
F1C1-201608-R68M
Description
Shielded SMD High Power Inductor, 0.68u, 3.5A, 1LN, 2.00 x 1.60mm Footprint, 0.8mm Height Profile
Inductance
0.68 uH
Current
3.5 A
Saturation
4.2 A
DCR
44 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
2.00 x 1.60 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models