??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201608_4r7m
Bill of material
F1C1-201608-4R7M
Part Number
F1C1-201608-4R7M
Description
Shielded SMD High Power Inductor, 4.7u, 1.4A, 1LN, 2.00 x 1.60mm Footprint, 0.8mm Height Profile
Inductance
4.7 uH
Current
1.4 A
Saturation
1.5 A
DCR
290 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
2.00 x 1.60 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models