??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201608_1r5m
Bill of material
F1C1-201608-1R5M
Part Number
F1C1-201608-1R5M
Description
Shielded SMD High Power Inductor, 1.5u, 2.8A, 1LN, 2.00 x 1.60mm Footprint, 0.8mm Height Profile
Inductance
1.5 uH
Current
2.8 A
Saturation
2.8 A
DCR
85 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
2.00 x 1.60 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models