??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201210_r47m
Bill of material
F1C1-201210-R47M
Part Number
F1C1-201210-R47M
Description
Shielded SMD High Power Inductor, 0.47uH, 4.3A, 1LN, 2.00 x 1.20mm Footprint, 1mm Height Profile
Inductance
0.47 uH
Current
4.3 A
Saturation
5 A
DCR
36 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.00 x 1.20 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
CAD modeli indir