??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201210_100m
Bill of material
F1C1-201210-100M
Part Number
F1C1-201210-100M
Description
Shielded SMD High Power Inductor, 10.0uH, 1.0A, 1LN, 2.00 x 1.20mm Footprint, 1mm Height Profile
Inductance
10 uH
Current
1 A
Saturation
1 A
DCR
660 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.00 x 1.20 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models