??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201208_2r2m
Bill of material
F1C1-201208-2R2M
Part Number
F1C1-201208-2R2M
Description
Shielded SMD High Power Inductor, 2.2uH, 1.8A, 1LN, 2.00 x 1.20mm Footprint, 0.8mm Height Profile
Inductance
2.2 uH
Current
1.8 A
Saturation
2.3 A
DCR
185 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
2.00 x 1.20 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models