??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_160808_r22m
Bill of material
F1C1-160808-R22M
Part Number
F1C1-160808-R22M
Description
Shielded SMD High Power Inductor, 0.22uH, 3.0A, 1LN, 1.6 x 0.8mm Footprint, 0.8mm Height Profile
Inductance
0.22 uH
Current
3 A
Saturation
5 A
DCR
40 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
1.6 x 0.8 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models