??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_160808_1r0m
Bill of material
F1C1-160808-1R0M
Part Number
F1C1-160808-1R0M
Description
Shielded SMD High Power Inductor, 1.00uH, 1.8A, 1 LN, 1.6 x 0.8mm Footprint, 0.8mm Height Profile
Inductance
1 uH
Current
1.8 A
Saturation
2.3 A
DCR
200 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
1.6 x 0.8 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models