??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_4r7m
Bill of material
F1B1-464615-4R7M
Part Number
F1B1-464615-4R7M
Description
Unshielded SMT Power Inductor, 4.7uH, 1.5A, 174 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
4,7 uH
Current
1,5 A
Saturation
2,1 A
DCR
174 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models