??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_3r9m
Bill of material
F1B1-464615-3R9M
Part Number
F1B1-464615-3R9M
Description
Unshielded SMT Power Inductor, 3.9uH, 1.6A, 156 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
3,9 uH
Current
1,6 A
Saturation
2,2 A
DCR
156 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models