??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_3r3m
Bill of material
F1B1-464615-3R3M
Part Number
F1B1-464615-3R3M
Description
Unshielded SMT Power Inductor, 3.3uH, 1.7A, 138 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
3,3 uH
Current
1,7 A
Saturation
2,5 A
DCR
138 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models