??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_330m
Bill of material
F1B1-464615-330M
Part Number
F1B1-464615-330M
Description
Unshielded SMT Power Inductor, 33uH, 0.45A, 1182 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
33 uH
Current
0,45 A
Saturation
0,8 A
DCR
1182 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models