??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_270m
Bill of material
F1B1-464612-270M
Part Number
F1B1-464612-270M
Description
Unshielded SMT Power Inductor, 27uH, 0.47A, 1056 Ohm, 4.6 x 4.6 x 1.2mm
Inductance
27 uH
Current
0,47 A
Saturation
0,6 A
DCR
1056 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Stáhnout CAD model