??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_180m
Bill of material
F1B1-464612-180M
Part Number
F1B1-464612-180M
Description
Unshielded SMT Power Inductor, 18uH, 0.75A, 720 Ohm, 4.6 x 4.6 x 1.2mm
Inductance
18 uH
Current
0,75 A
Saturation
0,7 A
DCR
720 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models