??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_150m
Bill of material
F1B1-464612-150M
Part Number
F1B1-464612-150M
Description
Unshielded SMT Power Inductor, 15uH, 0.9A, 492 Ohm, 4.6 x 4.6 x 1.2mm
Inductance
15 uH
Current
0,9 A
Saturation
0,78 A
DCR
492 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models