??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464612_100m
Bill of material
F1B1-464612-100M
Part Number
F1B1-464612-100M
Description
Unshielded SMT Power Inductor, 10uH, 1A, 384 Ohm, 4.6 x 4.6 x 1.2mm
Inductance
10 uH
Current
1 A
Saturation
0,92 A
DCR
384 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models