??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_560m
Bill of material
F1B1-383818-560M
Part Number
F1B1-383818-560M
Description
Unshielded SMT Power Inductor, 56uH, 0.38A, 1620 Ohm, 3.8 x 3.8 x 1.8mm
Inductance
56 uH
Current
0,38 A
Saturation
0,5 A
DCR
1620 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models