??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_4r7m
Bill of material
F1B1-383818-4R7M
Part Number
F1B1-383818-4R7M
Description
Unshielded SMT Power Inductor, 4.7uH, 1.37A, 162 Ohm, 3.8 x 3.8 x 1.8mm
Inductance
4,7 uH
Current
1,37 A
Saturation
1,7 A
DCR
162 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models