??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_2r2m
Bill of material
F1B1-383818-2R2M
Part Number
F1B1-383818-2R2M
Description
Unshielded SMT Power Inductor, 2.2uH, 1.66A, 108 Ohm, 3.8 x 3.8 x 1.8mm
Inductance
2,2 uH
Current
1,66 A
Saturation
2,3 A
DCR
108 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD