??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_220m
Bill of material
F1B1-383818-220M
Part Number
F1B1-383818-220M
Description
Unshielded SMT Power Inductor, 22uH, 0.7A, 564 Ohm, 3.8 x 3.8 x 1.8mm
Inductance
22 uH
Current
0,7 A
Saturation
0,82 A
DCR
564 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models