??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_100m
Bill of material
F1B1-383818-100M
Part Number
F1B1-383818-100M
Description
Unshielded SMT Power Inductor, 10uH, 1.06A, 252 Ohm, 3.8 x 3.8 x 1.8mm
Inductance
10 uH
Current
1,06 A
Saturation
1,2 A
DCR
252 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models