??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383815_1r0m
Bill of material
F1B1-383815-1R0M
Part Number
F1B1-383815-1R0M
Description
Unshielded SMT Power Inductor, 1uH, 2.2A, 78 Ohm, 3.8 x 3.8 x 1.5mm
Inductance
1 uH
Current
2,2 A
Saturation
3 A
DCR
78 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models