??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383815_180m
Bill of material
F1B1-383815-180M
Part Number
F1B1-383815-180M
Description
Unshielded SMT Power Inductor, 18uH, 0.79A, 564 Ohm, 3.8 x 3.8 x 1.5mm
Inductance
18 uH
Current
0,79 A
Saturation
0,8 A
DCR
564 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models