??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_1r2m
Bill of material
F1B1-383812-1R2M
Part Number
F1B1-383812-1R2M
Description
Unshielded SMT Power Inductor, 1.2uH, 2.1A, 79 Ohm, 3.8 x 3.8 x 1.2mm
Inductance
1,2 uH
Current
2,1 A
Saturation
2,4 A
DCR
79 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models