??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303015_6r8m
Bill of material
F1B1-303015-6R8M
Part Number
F1B1-303015-6R8M
Description
Unshielded SMT Power Inductor, 6.8uH, 1A, 300 Ohm, 3 x 3 x 1.5mm
Inductance
6,8 uH
Current
1 A
Saturation
1,3 A
DCR
300 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models