??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303015_180m
Bill of material
F1B1-303015-180M
Part Number
F1B1-303015-180M
Description
Unshielded SMT Power Inductor, 18uH, 0.55A, 938 Ohm, 3 x 3 x 1.5mm
Inductance
18 uH
Current
0,55 A
Saturation
0,75 A
DCR
938 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models