??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_5r6m
Bill of material
F1B1-303012-5R6M
Part Number
F1B1-303012-5R6M
Description
Unshielded SMT Power Inductor, 5.6uH, 0.77A, 312 Ohm, 3 x 3 x 1.2mm
Inductance
5,6 uH
Current
0,77 A
Saturation
1,1 A
DCR
312 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models