??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_3r9m
Bill of material
F1B1-303012-3R9M
Part Number
F1B1-303012-3R9M
Description
Unshielded SMT Power Inductor, 3.9uH, 0.94A, 212 Ohm, 3 x 3 x 1.2mm
Inductance
3,9 uH
Current
0,94 A
Saturation
1,3 A
DCR
212 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models