??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_3r3m
Bill of material
F1B1-303012-3R3M
Part Number
F1B1-303012-3R3M
Description
Unshielded SMT Power Inductor, 3.3uH, 1.03A, 175 Ohm, 3 x 3 x 1.2mm
Inductance
3,3 uH
Current
1,03 A
Saturation
1,4 A
DCR
175 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models