??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_270m
Bill of material
F1B1-303012-270M
Part Number
F1B1-303012-270M
Description
Unshielded SMT Power Inductor, 27uH, 0.33A, 1812 Ohm, 3 x 3 x 1.2mm
Inductance
27 uH
Current
0,33 A
Saturation
0,46 A
DCR
1812 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models