??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303012_100m
Bill of material
F1B1-303012-100M
Part Number
F1B1-303012-100M
Description
Unshielded SMT Power Inductor, 10uH, 0.55A, 650 Ohm, 3 x 3 x 1.2mm
Inductance
10 uH
Current
0,55 A
Saturation
0,78 A
DCR
650 Ohm
Test Frequence (KHz)
100
Max Height
1,2 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1.2 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models