??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303010_4r7m
Bill of material
F1B1-303010-4R7M
Part Number
F1B1-303010-4R7M
Description
Unshielded SMT Power Inductor, 4.7uH, 1.2A, 400 Ohm, 3 x 3 x 1mm
Inductance
4,7 uH
Current
1,2 A
Saturation
0,9 A
DCR
400 Ohm
Test Frequence (KHz)
100
Max Height
1 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models