??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303010_2r2m
Bill of material
F1B1-303010-2R2M
Part Number
F1B1-303010-2R2M
Description
Unshielded SMT Power Inductor, 2.2uH, 1.5A, 187 Ohm, 3 x 3 x 1mm
Inductance
2,2 uH
Current
1,5 A
Saturation
1,3 A
DCR
187 Ohm
Test Frequence (KHz)
100
Max Height
1 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models