??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303010_100m
Bill of material
F1B1-303010-100M
Part Number
F1B1-303010-100M
Description
Unshielded SMT Power Inductor, 10uH, 0.8A, 781 Ohm, 3 x 3 x 1mm
Inductance
10 uH
Current
0,8 A
Saturation
0,65 A
DCR
781 Ohm
Test Frequence (KHz)
100
Max Height
1 mm
Shielding
Unshielded
Dimensions Max
3 x 3 x 1 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models