??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464615_680m
Bill of material
F1A2-464615-680M
Part Number
F1A2-464615-680M
Description
Shielded SMD Power Inductor, 68.0uH, 420mA, 1 LN, 4.6 x 4.6mm Footprint, 1.5mm Height Profile
Inductance
68 uH
Current
0,42 A
Saturation
0,4 A
DCR
1345 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
CAD modeli indir