??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464615_3r9n
Bill of material
F1A2-464615-3R9N
Part Number
F1A2-464615-3R9N
Description
Shielded SMD Power Inductor, 3.9uH, 1.40A, 1 LN, 4.6 x 4.6mm Footprint, 1.5mm Height Profile
Inductance
3,9 uH
Current
1,4 A
Saturation
1,8 A
DCR
140 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models