??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464612_5r6n
Bill of material
F1A2-464612-5R6N
Part Number
F1A2-464612-5R6N
Description
Shielded SMD Power Inductor, 5.6uH, 1.25A, 1 LN, 4.6 x 4.6mm Footprint, 1.2mm Height Profile
Inductance
5,6 uH
Current
1,25 A
Saturation
1,1 A
DCR
155 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models