??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464612_4r7n
Bill of material
F1A2-464612-4R7N
Part Number
F1A2-464612-4R7N
Description
Shielded SMD Power Inductor, 4.7uH, 1.35A, 1 LN, 4.6 x 4.6mm Footprint, 1.2mm Height Profile
Inductance
4,7 uH
Current
1,35 A
Saturation
1,2 A
DCR
145 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models