??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464612_150m
Bill of material
F1A2-464612-150M
Part Number
F1A2-464612-150M
Description
Shielded SMD Power Inductor, 15.0uH, 920mA, 1 LN, 4.6 x 4.6mm Footprint, 1.2mm Height Profile
Inductance
15 uH
Current
0,92 A
Saturation
0,6 A
DCR
335 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
4.6 x 4.6 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
プレビュー
3D
2D
ダウンロード(CADデータ)