??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383818_100m
Bill of material
F1A2-383818-100M
Part Number
F1A2-383818-100M
Description
Shielded SMD Power Inductor, 10.0uH, 750mA, 1 LN, 3.8 x 3.8mm Footprint, 1.8mm Height Profile
Inductance
10 uH
Current
0,75 A
Saturation
1,1 A
DCR
245 Ohm
Test Frequency
100 KHz
Max Height
1,8 mm
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models