??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383815_3r9n
Bill of material
F1A2-383815-3R9N
Part Number
F1A2-383815-3R9N
Description
Shielded SMD Power Inductor, 3.9uH, 1.05A, 1 LN, 3.8 x 3.8mm Footprint, 1.5mm Height Profile
Inductance
3,9 uH
Current
1,05 A
Saturation
1,4 A
DCR
130 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.8 x 3.8 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models