??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383812_1r2n
Bill of material
F1A2-383812-1R2N
Part Number
F1A2-383812-1R2N
Description
Shielded SMD Power Inductor, 1.2uH, 1.40A, 1 LN, 3.8 x 3.8mm Footprint, 1.2mm Height Profile
Inductance
1,2 uH
Current
1,4 A
Saturation
2 A
DCR
65 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models