??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_383812_1r0n
Bill of material
F1A2-383812-1R0N
Part Number
F1A2-383812-1R0N
Description
Shielded SMD Power Inductor, 1.0uH, 1.50A, 1 LN, 3.8 x 3.8mm Footprint, 1.2mm Height Profile
Inductance
1 uH
Current
1,5 A
Saturation
2,2 A
DCR
60 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.8 x 3.8 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models