??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_5r6n
Bill of material
F1A2-303015-5R6N
Part Number
F1A2-303015-5R6N
Description
Shielded SMD Power Inductor, 5.6uH, 1.05A, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
5,6 uH
Current
1,05 A
Saturation
0,95 A
DCR
195 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models