??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_4r7n
Bill of material
F1A2-303015-4R7N
Part Number
F1A2-303015-4R7N
Description
Shielded SMD Power Inductor, 4.7uH, 1.10A, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
4,7 uH
Current
1,1 A
Saturation
1 A
DCR
175 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models