??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_390m
Bill of material
F1A2-303015-390M
Part Number
F1A2-303015-390M
Description
Shielded SMD Power Inductor, 39.0uH, 400mA, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
39 uH
Current
0,4 A
Saturation
0,35 A
DCR
1265 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models