??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_330m
Bill of material
F1A2-303015-330M
Part Number
F1A2-303015-330M
Description
Shielded SMD Power Inductor, 33.0uH, 450mA, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
33 uH
Current
0,45 A
Saturation
0,39 A
DCR
1005 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models