??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303015_1r2n
Bill of material
F1A2-303015-1R2N
Part Number
F1A2-303015-1R2N
Description
Shielded SMD Power Inductor, 1.2uH, 1.70A, 1LN, 3.0 x 3.0mm Footprint, 1.5mm Height Profile
Inductance
1,2 uH
Current
1,7 A
Saturation
2 A
DCR
75 Ohm
Test Frequency
100 KHz
Max Height
1,5 mm
Dimensions Max
3.0 x 3.0 x 1.5 mm
Packaging
Tape & Reel
Shielding
Shielded
미리보기
3D
2D
CAD모델 다운로드