??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_470m
Bill of material
F1A2-303012-470M
Part Number
F1A2-303012-470M
Description
Shielded SMD Power Inductor, 47.0uH, 350mA, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
Inductance
47 uH
Current
0,35 A
Saturation
0,25 A
DCR
1625 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.0 x 3.0 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models