??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_2r2n
Bill of material
F1A2-303012-2R2N
Part Number
F1A2-303012-2R2N
Description
Shielded SMD Power Inductor, 2.2uH, 1.40A, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
Inductance
2,2 uH
Current
1,4 A
Saturation
1,4 A
DCR
105 Ohm
Test Frequency
100 KHz
Max Height
1,2 mm
Dimensions Max
3.0 x 3.0 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models